News Overview

Pluggable terminal blocks now with Push-in connection

18.03.2016

Pluggable Push-in terminal blocks  

Plug in 6 mm² with the Push-in connection

Phoenix Contact now offers the pluggable COMBI terminal blocks with Push-in connection as 4 mm² PT 4…/1P multi-conductor terminal blocks.

The pluggable connection solutions provide a high level of safety, due to the touch-proof design. The double function shaft enables easy potential distribution. All connectors from the COMBI system can be individually coded, so that incorrect insertion can be prevented. For these terminal blocks, users can take advantage of the uniform CLIPLINE complete system accessories, which reduce logistics costs. A comprehensive range of accessories that can be latched on is also available for the pluggable terminal blocks.


PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800