News Overview

Power supply with SIL certification

18.07.2019

Power supplies for maximum operational safety  

Power supplies for maximum operational safety

The new QUINT POWER power supply from Phoenix Contact enables you to achieve high operational safety, even for demanding applications.

The Plus version with protective coating and ATEX/IECEx approval enables use in potentially explosive areas (zone 2). It has an integrated decoupling MOSFET and double overvoltage protection with SIL 3 certification. The static boost, which provides up to 125% of the nominal current for a sustained period, enables easy system expansion.

Heavy loads can also be started easily, thanks to the dynamic boost, which provides up to 150% of the nominal current for five seconds. With a mains failure buffer time of at least 20 ms and an integrated gas discharge tube for high electrical noise immunity up to 6 kV, the device has a robust input side. The comprehensive signaling with analog, digital, and relay contacts provides preventive function monitoring. This means that critical operating states are reported before errors occur.

Thanks to the wide temperature range from -40°C to +75°C, the new power supply can also be used in extreme environmental conditions.


PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800