Type 2 surge protection device - VAL-SQ SP 100-120/208Y - 2800461

Surge protection device for 120/208 V AC Wye configurations. Uses a compact, NEMA rated enclosure that connects easily to an existing enclosure. Hybrid Sine Wave Tracking provides 100 kA surge protection.



Technical data


Product Description

Surge protective device for 120/208 V AC and 127/220 V AC Wye systems with 100 kA protection

Your advantages

  • Floating contacts enable connection to a remote monitoring system
  • Sine wave tracking enabling noise attenuation of up to -30 dB
  • Each arrester path has separate fuse protection
  • UL 1449, 3rd edition, September 2009
  • LEDs consistently monitor the status of each individual phase

Key Commercial Data

Orderkey 2800461
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 76 (TT-2011)
GTIN 4046356564953
Weight per Piece (excluding packing) 222.220 g
Custom tariff number 85363090
Country of origin US (United States)


A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
  • Create PDF
  • Recommend
  • Feedback