Electronic housing - ME MAX 22,5 3-3 GN - 2200584

Complete housing, length: 99 mm, with vents, Complete housing, Cross connection: DIN rail bus connector, color: green, width: 22.5 mm, height: 114.5 mm, number of positions cross connector: 5

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Item is from the ME-MAX product range
  • Easy mounting
  • Available in overall widths from 6.2 mm to 90 mm, modular extension is possible
  • Inflammability class V0 according to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • Optional with bus connector for DIN rail mounting as well as power connection system

Key Commercial Data

Orderkey 2200584
Packing unit 10 pc
Minimum order quantity 250 pc
Note Made to Order (non-returnable)
GTIN 4046356622042
Weight per Piece (excluding packing) 58.680 g
Custom tariff number 85389099
Country of origin DE (Germany)

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback