Base strip - MSTBA 2,5/ 6-G-5,08 BD:7-12IND - 1999152

No picture available

Header, nominal current: 12 A, number of positions: 6, pitch: 5.08 mm, Color: green, contact surface: Tin

Price:

Overview

Technical data

Downloads

Logo Logo Logo

Key Commercial Data

Orderkey 1999152
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918965464
Weight per Piece (excluding packing) 2.530 g
Custom tariff number 85366930
Country of origin DE (Germany)

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback