Printed-circuit board connector - SMC 1,5/ 4-G-3,81 GY NZ X107 - 1982266

The figure shows a 10-position version of the product

PCB headers, nominal current: 8 A, number of positions: 4, pitch: 3.81 mm, color: gray, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Angled connection enables multi-row arrangement on the PCB
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1982266
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918954079
Weight per Piece (excluding packing) 3.034 g
Custom tariff number 85366930
Country of origin DE (Germany)

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback