Printed-circuit board connector - MSTB 2,5/ 2-ST BD:NZ - 1981092

No picture available

Plug component, nominal current: 12 A, number of positions: 2, pitch: 5 mm, connection method: Screw connection, color: green, contact surface: Tin

Price:

Overview

Technical data

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1981092
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918951993
Weight per Piece (excluding packing) 3.402 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback