Printed-circuit board connector - SMC 1,5/ 6-G-3,81 HT BK - 1963104

No picture available

Header, nominal current: 8 A, rated voltage (III/2): 160 V, number of positions: 6, pitch: 3.81 mm, color: black, contact surface: Tin, mounting: Soldering

Price:

Overview

Technical data

Downloads

Your advantages

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1963104
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918903640
Weight per Piece (excluding packing) 2.080 g
Custom tariff number 85366930
Country of origin DE (Germany)

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback