Header - MC 1,5/ 7-GR-3,5 THT - 1961711

The figure shows an 8-position version

PCB headers, nominal current: 8 A, rated voltage (III/2): 160 V, number of positions: 7, pitch: 3.5 mm, color: black, contact surface: Tin, mounting: THR soldering, Two-in-one – Pin strips must always be made up of a left (L) and a right (R) segment. Please allow for the corresponding counterpart from the accessories to complete the THR pin strip. User information and design recommendations on Through Hole Reflow Technology can be found at: "Downloads".

Price:

Overview

Technical data

Accessories

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1961711
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Catalog page Page 96 (CC-2005)
GTIN 4017918915971
Weight per Piece (excluding packing) 2.848 g
Custom tariff number 85366930
Country of origin DE (Germany)

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback