Printed-circuit board connector - MSTBVA 2,5/ 3-G-5,08 GYWH - 1958986

No picture available

Header, nominal current: 12 A, number of positions: 3, pitch: 5.08 mm, color: grey-white, contact surface: Tin

Price:

Overview

Technical data

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Well-known mounting principle allows worldwide use
  • Vertical connection enables multi-row arrangement on the PCB
  • Closed contour for optimum stability of the plug-in connection
Logo Logo Logo

Key Commercial Data

Orderkey 1958986
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918898953
Weight per Piece (excluding packing) 1.470 g
Custom tariff number 85366930
Country of origin DE (Germany)

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback