Printed-circuit board connector - SMSTB 2,5/16-STF-5,08 BKBD1-16 - 1958546

No picture available

Plug component, nominal current: 12 A, number of positions: 16, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, color: black, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1958546
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918898311
Weight per Piece (excluding packing) 31.063 g
Custom tariff number 85366990
Country of origin DE (Germany)

Configurator

You can configure this product!



PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback