Printed-circuit board connector - MVSTBW 2,5/13-ST GY NZ 1239 - 1958119

The figure shows a 10-position version of the product

Plug component, nominal current: 12 A, rated voltage (III/2): 320 V, number of positions: 13, pitch: 5 mm, connection method: Screw connection, color: gray, contact surface: Tin

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1958119
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918897130
Weight per Piece (excluding packing) 26.620 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback