Printed-circuit board connector - CCV 2,5/ 5-GF-5,08 P26THRR56 - 1955772

Header, nominal current: 12 A, rated voltage (III/2): 320 V, number of positions: 5, pitch: 5.08 mm, Color: black, contact surface: Tin, mounting: THR soldering, User information and design recommendations for through hole reflow technology can be found under “Downloads”

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Designed for integration into the SMT soldering process
  • Vertical connection enables multi-row arrangement on the PCB
  • Screwable flange for superior mechanical stability
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1955772
Packing unit 140 pc
Minimum order quantity 140 pc
Note Made to Order (non-returnable)
Catalog page Page 305 (C-1-2013)
GTIN 4017918926533
Weight per Piece (excluding packing) 8.012 g
Custom tariff number 85366930
Country of origin DE (Germany)

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback