Printed-circuit board connector - MSTB 2,5/13-ST BD WH NZ L796I - 1954281

No picture available

Plug component, number of positions: 13, pitch: 5 mm, color: green, contact surface: Tin

Price:

Overview

Technical data

Downloads

Logo Logo

Key Commercial Data

Orderkey 1954281
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918896836
Weight per Piece (excluding packing) 21.442 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback