Printed-circuit board connector - ZEC 1,5/ 9-ST-5,0 - 1951624

The figure shows a 10-position version of the product

PCB direct plug, nominal current: 10 A, number of positions: 9, pitch: 5 mm, connection method: Spring-cage connection, color: green, contact surface: Tin, mounting: Direct plug-in method

Price:

Overview

Technical data

Downloads

Your advantages

  • Defined contact force ensures that contact remains stable over the long term
  • Inexpensive direct plug-in connection with just one component
  • Clamping space opened by means of fixed screwdriver enables convenient conductor connection
  • Plug-in direction parallel to the PCB
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1951624
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918889838
Weight per Piece (excluding packing) 13.374 g
Custom tariff number 85366930
Country of origin DE (Germany)

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback