Printed-circuit board connector - MC 1,5/ 8-STZ-3,81 GY NZX104 - 1947858

No picture available

Plug component, nominal current: 8 A, rated voltage (III/2): 160 V, number of positions: 8, pitch: 3.81 mm, connection method: Screw connection, color: gray, contact surface: Tin

Price:

Overview

Technical data

Accessories

Downloads

Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1947858
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918879600
Weight per Piece (excluding packing) 6.174 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback