Printed-circuit board connector - ICV 2,5/24-G-5,08 BK - 1744390

The figure shows a 10-position version of the product

PCB headers, nominal current: 12 A, number of positions: 24, pitch: 5.08 mm, color: black, contact surface: Tin

Price:

Overview

Technical data

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Easy PCB replacement thanks to plug-in modules
  • Well-known mounting principle allows worldwide use
  • Inverted header with socket contacts for touch-proof device outputs or PCB/PCB connections
Logo Logo Logo

Key Commercial Data

Orderkey 1744390
Packing unit 1
GTIN 4046356310383
Custom tariff number 85366930

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback