Printed-circuit board connector - FK-MPT 0,5/ 4-ICVA-3,5 GN R56 - 1726240

The figure shows a 10-position version of the product

PCB headers, nominal cross section: 0.5 mm², color: green, nominal current: 3 A, rated voltage (III/2): 250 V, contact surface: Tin, type of contact: Female connector, Number of potentials: 4, Number of rows: 1, Number of positions per row: 4, number of connections: 4, product range: FK-MPT 0,5/..-ICVA, pitch: 3.5 mm, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 3.4 mm, Stecksystem: COMBICON COMPACT FK-MPT - IC, Locking: without, type of packaging: 56 mm wide tape, The touch-protected basic strip, serves to accommodate the FK-MPT 0,5 PCB terminal block

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Suitable for wave and reflow soldering processes
  • Protection against mismatching thanks to asymmetrical arrangement of sockets
  • Vertical connection enables multi-row arrangement on the PCB
  • Easy PCB replacement thanks to plug-in modules
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1726240
Packing unit 1 pc
Weight per Piece (excluding packing) 0.000 g
Country of origin IN (India)

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800

Service

HIGHLIGHTS 2020

Creative solutions for a smart world

Information at first hand

Subscribe to the Phoenix Contact newsletter.

Newsletter
Subscribe to the newsletter
  • Create PDF
  • Recommend
  • Feedback