Printed-circuit board connector - IPC 16/ 7-STF-10,16 GY BD:NZ - 1722574

The figure shows a 5-pos. version of the product

PCB connector, nominal current: 76 A, rated voltage (III/2): 1000 V, nominal cross section: 16 mm², number of positions: 7, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: gray, contact surface: Silver

Price:

Overview

Technical data

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Inverted connector with pin contacts for touch-proof device outputs or free-hanging cable/cable connections
  • Screwable flange for superior mechanical stability
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1722574
Packing unit 1
GTIN 4046356117326
Custom tariff number 85366990

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800

Information at first hand

Subscribe to the Phoenix Contact newsletter.

Newsletter
Subscribe to the newsletter
  • Create PDF
  • Recommend
  • Feedback