PCB terminal block - PTS 1,5/ 3-7,5-H MC YE/BU/BK - 1711140

No picture available

PCB terminal block, nominal current: 16 A, nom. voltage: 630 V, pitch: 7.5 mm, number of positions: 3, connection method: Push-in spring connection, mounting: Wave soldering, color: multi-color

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Finger-operated release button for very convenient operation
  • Quick and convenient testing using integrated test option
  • Largest possible clamping space in a small component size
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1711140
Packing unit 250 pc
Note Made to Order (non-returnable)
GTIN 4055626220574
Weight per Piece (excluding packing) 2.743 g
Custom tariff number 85369010
Country of origin SK (Slovakia)

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback