TVFKCL 1,5/ 4-ST YE 2CPBDA2SO - 1708383

No picture available

Plug component, nominal current: 10 A, number of positions: 4, pitch: 5 mm, connection method: Push-in spring connection, Color: yellow, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1708383
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356995634
Weight per Piece (excluding packing) 6.796 g
Custom tariff number 85366990
Country of origin PL (Poland)

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback