PT 1,5/ 3-PH-5,0 BK BD:PE,N,L1 - 1707922

No picture available

Plug component, nominal current: 10 A, number of positions: 3, pitch: 5 mm, connection method: Screw connection with tension sleeve, color: black, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1707922
Packing unit 250 pc
Note Made to Order (non-returnable)
GTIN 4046356953504
Weight per Piece (excluding packing) 3.463 g
Custom tariff number 85366990
Country of origin CN (China)

Configurator

You can configure this product!



PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback