PC 5/ 3-ST1-7,62 BG 2PA BDL1-N - 1707067

The figure shows a 5-pos. version of the product

PCB connector, nominal current: 41 A, number of positions: 3, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, color: Pebble gray, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
  • 600 V UL approval in the smallest of dimensions
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1707067
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356897662
Weight per Piece (excluding packing) 13.000 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback