SPT 1,5/ 1-V-3,5 TQ - 1707015

No picture available

PCB terminal block, nominal current: 17.5 A, nom. voltage: 200 V, pitch: 3.5 mm, number of positions: 1, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 90 °, color: pastel turquoise

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Clamping space opened by means of fixed screwdriver enables convenient conductor connection
  • Operation and conductor connection from one direction enable integration into front of device
  • Two solder pins reduce the mechanical strain on the soldering spots
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1707015
Packing unit 100 pc
Note Made to Order (non-returnable)
GTIN 4046356894616
Weight per Piece (excluding packing) 1.322 g
Custom tariff number 85369010
Country of origin PL (Poland)

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback