Printed-circuit board connector - DFK-MSTB 2,5/ 4-GF-5,08 AU - 1706889

No picture available

Header, nominal current: 12 A, number of positions: 4, pitch: 5.08 mm, connection method: Solder/Slip-on connection, color: green, contact surface: Gold

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

Logo Logo Logo

Key Commercial Data

Orderkey 1706889
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4046356888936
Weight per Piece (excluding packing) 5.069 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback