Printed-circuit board connector - MCV 0,5/12-G-2,54 SMDR56C1 - 1706100

The figure shows the 10-position version

PCB headers, nominal current: 6 A, rated voltage (III/2): 160 V, number of positions: 12, pitch: 2.54 mm, color: black, contact surface: Gold, mounting: SMD soldering, Fixed coding of the first position, can be combined with the FMC 0,5/...-ST-2,54 C1 connector

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Designed for integration into the SMT soldering process
  • Additional solder anchors reduce the mechanical strain on the soldering spots
  • Gold-plated contacts ensure transfer quality remains stable over the long term
  • Vertical connection enables multi-row arrangement on the PCB
  • Supplied in tape-on-reel packing according to IEC 60286-3 for automated mounting
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1706100
Packing unit 315 pc
Minimum order quantity 315 pc
Note Made to Order (non-returnable)
Catalog page Page 179 (C-1-2013)
GTIN 4046356842402
Weight per Piece (excluding packing) 2.220 g
Custom tariff number 85366930
Country of origin PL (Poland)

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback