Photovoltaic connector - PV-FT-CM-C-2,5-450-BU-TEST-SP - 1705683

Photovoltaic connector, nominal current: 27 A, nom. voltage: 1500 V, connection method: Crimp, color: black. can only be released using a tool

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 1705683
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356793636
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85359000
Country of origin DE (Germany)

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback