Printed-circuit board connector - FRONT-MSTB 2,5/11-ST-5,08B1-11 - 1705656

No picture available

Plug component, nominal current: 12 A, number of positions: 11, pitch: 5.08 mm, connection method: Front screw connection, color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Optimized for tight installation situations: operation and conductor connection from one direction
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1705656
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4046356032421
Weight per Piece (excluding packing) 32.770 g
Custom tariff number 85366990
Country of origin DE (Germany)

Configurator

You can configure this product!



PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback