FK-MC 0,5/ 9-STZ2-2,5BKC9BD-18 - 1704676

No picture available

Plug component, nominal current: 4 A, number of positions: 9, pitch: 2.5 mm, connection method: Push-in spring connection, color: black, contact surface: Tin

Price:

Overview

Technical data

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive use through colour coded actuation lever
  • Operation and conductor connection from one direction enable integration into front of device
  • Quick and convenient testing using integrated test option
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1704676
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356731799
Weight per Piece (excluding packing) 5.121 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback