DFK-MSTBA 2,5/16-GF-5,08 BU - 1704590

No picture available

Header, nominal current: 12 A, number of positions: 16, pitch: 5.08 mm, color: blue, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1704590
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356729291
Weight per Piece (excluding packing) 11.880 g
Custom tariff number 85366990
Country of origin PL (Poland)

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback