Pin strip - PST 1,3/ 3-LV-5,0 C1,2 - 1704479

The figure shows a 10-position version of the product

Header, nominal current: 14 A, rated voltage (III/2): 400 V, number of positions: 3, pitch: 5 mm, color: black, contact surface: Tin, mounting: THR soldering, The pin strip is made of highly temperature-resistant plastic and is therefore suitable for the reflow process.

Price:

Overview

Technical data

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1704479
Packing unit 250 pc
Note Made to Order (non-returnable)
GTIN 4017918995072
Weight per Piece (excluding packing) 1.120 g
Custom tariff number 85366990
Country of origin SK (Slovakia)

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback