Header - MSTB 2,5/ 5-GF-5,08 THTAUBD1-5 - 1704026

No picture available

PCB headers, nominal current: 12 A, number of positions: 5, pitch: 5.08 mm, color: black, contact surface: Gold

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Gold-plated contacts ensure transfer quality remains stable over the long term
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Easy PCB replacement thanks to plug-in modules
  • Well-known mounting principle allows worldwide use
Logo Logo Logo

Key Commercial Data

Orderkey 1704026
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4017918990886
Weight per Piece (excluding packing) 4.484 g
Custom tariff number 85366930
Country of origin DE (Germany)

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback