Printed-circuit board connector - FK-MPT 0,5/ 4-ST-3,5BD07-04QSO - 1703248

The figure shows a 10-position version of the product

PCB connector, nominal current: 4 A, number of positions: 4, pitch: 3.5 mm, connection method: Push-in spring connection, color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive use through colour coded actuation lever
  • Potentials can be easily looped through – ideal for BUS applications
  • Small component size for applications where space is at a premium
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1703248
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356645874
Weight per Piece (excluding packing) 1.606 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback