Printed-circuit board connector - MVSTBW 2,5/ 8-ST BD:SERD-SB - 1703226

The figure shows a 10-position version of the product

PCB connector, nominal current: 12 A, number of positions: 8, pitch: 5 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Allows connection of two conductors
  • Low temperature rise, thanks to maximum contact force
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1703226
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356644167
Weight per Piece (excluding packing) 17.146 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback