PCB terminal block - PLH 16/ 3-10-ZB - 1702720

No picture available

PCB terminal block, nominal current: 76 A, nom. voltage: 400 V, pitch: 10 mm, number of positions: 3, connection method: Push-lock spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Tool-free lever principle enables time-saving connection and release of conductors with/without ferrules
  • Defined contact force ensures that contact remains stable over the long term
  • Time-saving push-in connection when lever is closed
  • Quick and convenient testing using integrated test option
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1702720
Packing unit 25 pc
Note Made to Order (non-returnable)
GTIN 4046356609708
Weight per Piece (excluding packing) 19.898 g
Custom tariff number 85369010
Country of origin SK (Slovakia)

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback