Header - PC 6-16/ 2-G1-10,16 CS1 - 1701554

No picture available

Header, nominal current: 76 A, number of positions: 2, pitch: 10.16 mm, Color: green, contact surface: Silver, mounting: Wave soldering

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1701554
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356543507
Weight per Piece (excluding packing) 8.180 g
Custom tariff number 85366930
Country of origin PL (Poland)

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback