Plug - CIOC 3-20-1,6-M - 1701394

The figure shows the 4-pos. version

Plug component, nominal current: 3 A, rated voltage (III/2): 32 V, number of positions: 3, pitch: 2 mm, connection method: Displacement connection, color: black, contact surface: Gold

Price:

Overview

Technical data

Downloads

Your advantages

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1701394
Packing unit 50 pc
Minimum order quantity 2000 pc
Note Made to Order (non-returnable)
Catalog page Page 65 (C-1-2013)
GTIN 4046356530392
Weight per Piece (excluding packing) 2.280 g
Custom tariff number 85366990
Country of origin JP (Japan)

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback