Printed-circuit board connector - MCV 1,5/ 4-G-3,5 P26 THT - 1700987

No picture available

Header, nominal current: 8 A, number of positions: 4, pitch: 3.5 mm, color: black, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

Logo Logo Logo

Key Commercial Data

Orderkey 1700987
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356508254
Weight per Piece (excluding packing) 2.332 g
Custom tariff number 85366930
Country of origin DE (Germany)

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback