Sensor/actuator box - SACB-10/3-L- 5,0PUR M8 - 1692527

The figure shows a version with 8 slots

Sensor/actuator box, connection method: M8 socket, number of slots: 10, number of positions: 3, coding: A - standard, slot assignment: single, status display: yes, pnp; master cable connection: Fixed connection 180°, PUR/PVC, cable length: 5 m, shielding: No

Price:

Overview

Technical data

Accessories

Downloads

Key Commercial Data

Orderkey 1692527
Packing unit 1 pc
Sales key 02 -
Note Made to Order (non-returnable)
Catalog page Page 44 (PC-2002)
GTIN 4017918177157
Weight per Piece (excluding packing) 660.200 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback