SACCBP-FS-4P-M16/0.34 SCO RF 1 - 1454891

No picture available

Price:

Overview

Technical data

Downloads

General

Rated current at 40°C 4 A
Rated voltage 250 V
Number of positions 4
Coding A - standard
Signal type/category Universal
Degree of protection IP65/IP67
Back to top

Environmental Product Compliance

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”
Back to top

Classifications

eCl@ss

eCl@ss 10.0.1 27440102
eCl@ss 4.0 27250313
eCl@ss 4.1 27250313
eCl@ss 5.0 27143423
eCl@ss 5.1 27143423
eCl@ss 6.0 27143423
eCl@ss 7.0 27449001
eCl@ss 8.0 27440103
eCl@ss 9.0 27440102
Back to top

ETIM

ETIM 4.0 EC002062
ETIM 5.0 EC002061
ETIM 6.0 EC002061
Back to top

UNSPSC

UNSPSC 6.01 31251501
UNSPSC 7.0901 31251501
UNSPSC 11 31251501
UNSPSC 12.01 31251501
UNSPSC 13.2 39121413
UNSPSC 18.0 39121413
UNSPSC 19.0 39121413
UNSPSC 20.0 39121413
UNSPSC 21.0 39121413
Back to top

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800

Service

HIGHLIGHTS 2020

Creative solutions for a smart world

Information at first hand

Subscribe to the Phoenix Contact newsletter.

Newsletter
Subscribe to the newsletter
  • Create PDF
  • Recommend
  • Feedback