new

Module - FOC-MODUL:3U-OS12-LCD6-OM1 M:I - 1420153

Module, type: 19" rack patch module, degree of protection: IP20, number of positions: 12, material: Aluminum alloy, color: gray

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Front release without special tool
  • All connections on the front side
  • Space-saving module insert with high packing density
  • Plug and play
  • Can be flexibly installed in module carrier
  • Compact design with MT ferrule
  • Can be easily extended, thanks to the modular design
Logo Logo

Key Commercial Data

Orderkey 1420153
Packing unit 1
GTIN 4055626201788

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800

Information at first hand

Subscribe to the Phoenix Contact newsletter.

Newsletter
Subscribe to the newsletter
  • Create PDF
  • Recommend
  • Feedback