MSTB 2,5/ 6-G OG VPE250 - 1012206

The figure shows a 10-position version of the product

PCB headers, number of positions: 6, pitch: 5 mm, color: orange, contact surface: Tin

Price:

Overview

Technical data

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Easy PCB replacement thanks to plug-in modules
  • Well-known mounting principle allows worldwide use
  • Items that can be aligned in various pitches support flexible and space-saving PCB assembly
Logo Logo

Key Commercial Data

Orderkey 1012206
Packing unit 250 pc
Note Made to Order (non-returnable)
GTIN 4055626486970
Weight per Piece (excluding packing) 2.190 g
Custom tariff number 85366930
Country of origin DE (Germany)

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback