Power cable - SAC-4P-M12MST/ 1,0-PUR/M12FRT - 1011320

Power cable, 4-position, PUR halogen-free, Plug straight M12, T-coded, on Socket straight M12, T-coded, cable length: 1 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: DC connectors for up to 12 A and 63 V DC
  • Protection against incorrect connection using special T-coding
  • Our standard: robust halogen-free PUR cable

Key Commercial Data

Orderkey 1011320
Packing unit 1 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4055626485096
Weight per Piece (excluding packing) 167.070 g
Custom tariff number 85444290
Country of origin PL (Poland)

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback