Printed-circuit board connector - MC 1,5/ 5-GF-3,81 P20 THRR44 - 1011095

The figure shows a 10-position version of the product

PCB headers, number of positions: 5, pitch: 3.81 mm, color: black, contact surface: Tin, mounting: THR soldering

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1011095
Packing unit 330 pc
Minimum order quantity 330 pc
Note Made to Order (non-returnable)
GTIN 4055626485126
Weight per Piece (excluding packing) 3.200 g
Custom tariff number 85366930
Country of origin DE (Germany)

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback