TFMC 1,5/10-ST-3,5 GY7035 - 1009849

The figure shows a 10-position version

PCB connector, number of positions: 10, pitch: 3.5 mm, connection method: Push-in spring connection, color: light gray, contact surface: Tin

Price:

Overview

Technical data

Downloads

Your advantages

  • Potentials can be easily looped through – ideal for BUS applications
  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive use through colour coded actuation lever
Logo Logo Logo

Key Commercial Data

Orderkey 1009849
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4055626482736
Weight per Piece (excluding packing) 11.386 g
Custom tariff number 85366990
Country of origin PL (Poland)

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback