!
JavaScript is not active in your browser. Activate JavaScript in order to enable the use of all functions of the website.
How to enable JavaScript in your browser
PHOENIX CONTACT India
Close
Phoenix Contact Worldwide
Choose a Phoenix Contact website
Corporate Website
Argentina
Australia
Austria
Österreich
Belarus
Беларусь
Belgium
Belgique
België
Brazil
Brasil
Canada
Chile
China
中国
Colombia
Croatia
Hrvatska
Czech Republic
Česko
Denmark
Danmark
Estonia
Eesti
Finland
Suomi
France
Germany
Deutschland
Hungary
Magyarország
India
Ireland
Israel
Italy
Italia
Japan
日本
Kazakhstan
Қазақстан
South Korea
대한민국
Latvia
Latvija
Lithuania
Lietuva
Luxembourg
Luxemburg
Mexico
México
Netherlands
Nederland
New Zealand
Norway
Norge
Poland
Polska
Portugal
Romania
România
Russia
Россия
Singapore
Slovakia
Slovensko
South Africa
Spain
España
Sweden
Sverige
Switzerland
Schweiz
Suisse
Svizzera
Taiwan
台湾
Turkey
Türkiye
Ukraine
Україна
United Arab Emirates
United Kingdom
United States
Cannot find your local Phoenix Contact site?
Use our selector
Login/Register
Close
Wish List
Close
Part List (
0
)
Product Comparison (
0
)
Search
Products A-Z
Company
|
News
|
Career
|
Contact
Products
|
Solutions
|
Service and support
|
My Phoenix Contact
/inen/web/main/products/list_pages/Photovoltaic_P-24-06-01/8e699dee-349d-4795-b2b4-a14c6879c62b
Home
Products
FKCT 2,5/ 4-ST BU BD:5-8 - 1009179
/inen/web/main/products/entry_page/entry_page
p0/IZ7_2G101H41MGE530Q8D564S7KSK0=CZ6_2G101H41MGE530Q8D564S7KSO2=MEproductionText!--some-productionText--=tab!3=pid!--someId--==/
FKCT 2,5/ 4-ST BU BD:5-8 - 1009179
No picture available
Generate product PDF
Price:
Overview
Technical data
Approvals
Downloads
Your advantages
Time saving push-in connection, tools not required
Intuitive use through colour coded actuation lever
Quick and convenient testing using integrated test option
Can be combined with the MSTB 2´,5 range
Key Commercial Data
Orderkey
1009179
Packing unit
50 pc
Note
Made to Order (non-returnable)
GTIN
4055626481371
Weight per Piece (excluding packing)
6.533 g
Custom tariff number
85366990
Country of origin
DE (Germany)
Wish List
(
0
)
Total :
0.0
To wish list
Part List
(
0
)
To part list
Product Comparison
(
0
)
To product comparison
PHOENIX CONTACT (I) Pvt. Ltd.
A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
E-mail
#
Contact form
/inen/web/main/products/entry_page/entry_page
Print
Create PDF
Recommend
Feedback
Share
Share the page
"$pageName" on
Facebook
Twitter
Xing
Google+
Pinterest
LinkedIn
Buffer
Digg
Tumblr
Reddit
Stumble Upon
Delicious
VK
© 2018 PHOENIX CONTACT
Site notice
Legal Information
Data Privacy
Sitemap
/inen/web/main/products/entry_page/entry_page
"$pageName" on