Insert label - PMLP-RFID/UHF (90X38) - 0830957

Insert label with integrated RFID-UHF transponder, matt, white, unmarked, can be printed with: BLUEMARK CLED, mounting type: adhesive, lettering field size: 110 x 38 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • The PMP-RFID ... system marking range includes markers that can be fitted into existing CARRIER-PMP... label frames
  • Additional information can be written to the integrated RFID-UHF transponder
  • The wide temperature range means that the labels can be used in control cabinets as well as the field
  • The markers are located in a frame and can be marked quickly and easily with the BLUEMARK CLED
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
  • The format automatically ensures printing with a high degree of positioning accuracy

Key Commercial Data

Orderkey 0830957
Packing unit 10 pc
Catalog page Page 360 (C-3-2017)
GTIN 4046356912303
Weight per Piece (excluding packing) 19.760 g
Custom tariff number 85235200
Country of origin SE (Sweden)

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback