Conductor marker - UC-WMCO 2,1 (21X3) VT - 0827554

Conductor marker, Sheet, violet, unlabeled, can be labeled with: BLUEMARK CLED, BLUEMARK LED, CMS-P1-PLOTTER, PLOTMARK, mounting type: slide on, cable diameter range: 1.6 - 2.1 mm, lettering field size: 21 x 3 mm



Technical data



Your advantages

  • The UC-WMCO ... UniCard labeling range includes thread-on markers for the subsequent labeling of conductors by simply sliding them on using the UC-WMCO ... TOOL
  • Large-surface labeling option in a space-saving design
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
  • The markers, which are supplied in uniform sheets, can be labeled quickly and easily using the BLUEMARK LED
  • Secure tight fit even in the event of vibrations
  • The format automatically ensures printing with a high degree of positioning accuracy
  • The sheets provide space for including function texts

Key Commercial Data

Orderkey 0827554
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Catalog page Page 206 (C-3-2017)
GTIN 4046356444835
Weight per Piece (excluding packing) 9.400 g
Custom tariff number 39269097
Country of origin PL (Poland)


A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
  • Create PDF
  • Recommend
  • Feedback