Marker for terminal blocks - UC-TM 5 VT - 0819107

Marker for terminal blocks, Sheet, violet, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: snap into tall marker groove, for terminal block width: 5.2 mm, lettering field size: 10.5 x 4.6 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • The UC-TM ... UniCard labeling range includes markers for products with tall marker grooves
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
  • The markers, which are supplied in uniform sheets, can be labeled quickly and easily using the BLUEMARK LED
  • The multi-section marking strips are easy to fit and can be easily separated if required
  • The sheets provide space for including function texts
  • The format automatically ensures printing with a high degree of positioning accuracy
  • The markers support multi-line labeling

Key Commercial Data

Orderkey 0819107
Packing unit 10 pc
Minimum order quantity 10 pc
Catalog page Page 118 (C-3-2017)
GTIN 4046356328784
Weight per Piece (excluding packing) 11.600 g
Custom tariff number 39269097
Country of origin PL (Poland)

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback