Device marker - EMLP-AL (85,6X54)-EX CUS - 0803216

Device marker, can be ordered: Piece, aluminum color, labeled according to customer specifications, mounting type: adhesive, lettering field size: 85.6 x 54 mm, Number of individual labels: 1

Price:

Overview

Technical data

Downloads

Your advantages

  • Stick-on aluminum device marking
  • The markers can be marked quickly, easily, and inexpensively with the BLUEMARK CLED

Key Commercial Data

Orderkey 0803216
Packing unit 1 pc
GTIN 4046356938280
Weight per Piece (excluding packing) 9.990 g

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback